Resources
Filter by
Removing heat from sealed enclosures
Demand for power supplies that can withstand harsh environmental conditions does not only come from defense applications...
Miniature 2 Watt DC-DC converters for use in medical applications
IML02 & ISM02 miniature 2W rated DC-DC converters for use in medical device applications that require safety isolation b...
IEC60601: understanding the changes from 2nd to 3rd edition
Medical Power Supplies Standard Challenges The general standard IEC 60601 is the accepted standard for medical equipm...
Hi-Pot safety certification - understanding the tests required
Certifying a new product to relevant safety standards is an essential part of any design and development process. But fa...
IEC60601-1-2 Medical EMC; 4th Edition
Medical electrical equipment – Part 1-2: General requirements for basic safety and essential performance – Collateral St...
Power Systems for Railway Applications
Rail applications demand that equipment is able to withstand the harsh climatic, mechanical and electrical environments...
Input Protection
Input protection is implemented in power supplies and DC/DC converters to ensure safe operation. The input fuse fitted w...
Compact 65 Watt external power supply meets Level VI requirements
Suiting medical & commercial applications, ALM65 series of external single output 65 Watt AC-DC power supplies.
Getting heat out of sealed power supply enclosures
In harsh environments where a sealed enclosure is necessary, baseplate cooling is a simple and inexpensive solution to t...
High Voltage Power Supply Grounding Techniques for Optimal Performance and Reliability
Ground is ground, right? In truth, there is no ideal ground, all ground paths have inductance, resistance and noise. M...
Active surge protection filter module complies with DEF STAN 61-5
The DSF226 EMC filter and surge protection module is designed for use in 28 VDC input defense applications. The PCB moun...
Encapsulated DC-DC converters offer chassis or DIN rail mounting
DTE series of fully encapsulated single output DC-DC converters.